IESNA:LM-63-2002
[TEST]P1055334
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1179
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
779.5 771 767.7 761.9 754 744.3 731.2 717.5 701.9 684.3
663.5 643.2 620.4 597.6 573.5 548.7 523.3 497.3 470.5 441.9
415.1 386.5 357.8 329.8 301.1 271.8 242.4 211.8 181.8 152.5
121.9 95.2 69.7 46.3 24.1 7.8 0
779.5 784 778.8 769.7 754.7 733.8 709.1 683.7 653 623.7
592.4 560.5 525.9 490.7 454.9 419.7 384.5 350 316.7 283.5
251.6 220.3 190.3 161.6 138.8 120.6 103.6 87.3 73 59.3
47.6 37.1 27.4 18.9 11.7 5.2 0
779.5 774.9 765.1 742.3 709.7 676.5 638 597 552 507
460.1 415.1 371.5 331.1 293.9 258.7 222.9 198.1 179.9 162.3
144.7 130.3 116.7 103.6 92.5 82.1 71.7 62.6 54.1 45.6
37.1 30 23.5 16.9 10.4 5.2 0
779.5 774.9 755.3 721.5 682.4 635.4 585.9 531.8 477.7 425.6
375.4 331.1 288.7 248.3 219 199.4 180.5 164.9 148.6 134.9
122.5 111.4 101 91.2 82.1 73.6 65.2 57.4 49.5 42.4
35.2 28.7 22.2 16.3 10.4 5.2 0
779.5 776.9 758 720.8 675.8 625.7 570.3 510.3 452.9 399.5
348.7 303.7 260 226.8 206.6 188.3 172.1 157.1 142.1 129
118 107.5 97.8 88.6 79.5 71 63.2 56 48.2 41.1
34.5 28 21.5 15.6 9.8 4.6 0
